2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZLW-0630-01-B-60-L-100

Expand Table
EN
1/5
Part no.
ARTNR
Info PDF
INFO
Version
VER
Series
B
Drive shaft
DS
Stroke length
HUB [mm]
Carriage position
SP [mm]
Length
X1 [mm]
Length
X [mm]
Weight without stroke
GO [kg]
Weight 100 mm stroke
GM [kg]
Transmission
U [mm/U]
Gearteeth
V
Toothed belt-material
ZM
Toothed belt-width
ZB [mm]
1
ZLW-0630-01-B-60-L-100
INFO
Version 01 (The original) – Deflection and drive shafts with plain bearings
Basic
drive shaft on the left
100
50
7.5
15
0.38
0.08
54
HTD 3M
Neoprene with GF
9
Show compressed display (1 configurable product)
Order numberZLW-0630-01-B-60-L-100
ShorttextBelt Drive
Latest change09.01.2025 11:36:30
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

28-04-04-90 Railway carriage (unspecified)

ECLASS 6.0

28-04-04-90 Railway carriage (unclassified)